IESNA:LM-63-2002
[TEST]P976492
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-48-S-UNV-L940-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 4800LM PACKAGE 90CRI 4000K STANDARD TROFFER
[LAMP] 4000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.29A 34.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4974.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 34.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1444.3 1450.1 1444.3 1437.1 1423.9 1407.9 1388.9 1365.5 1337.9 1308.7 
1275.1 1237.1 1196.3 1155.5 1108.8 1054.9 1000.8 944.0 887.0 827.3 
757.3 690.1 621.5 558.8 493.1 430.5 370.6 321.0 275.8 232.1 
194.1 156.2 122.5 90.5 59.9 32.1 0.0 
1444.3 1451.7 1470.6 1495.5 1520.2 1533.4 1536.3 1531.8 1520.2 1502.7 
1476.4 1440.0 1397.6 1350.9 1297.1 1243.0 1177.4 1113.2 1049.0 983.3 
917.7 854.9 787.8 725.2 662.3 606.9 554.4 504.8 461.0 417.2 
376.4 334.2 288.9 239.3 180.9 106.6 0.0 
1444.3 1454.6 1514.3 1569.8 1609.3 1636.9 1657.3 1666.1 1667.6 1658.9 
1636.9 1609.3 1565.5 1515.9 1457.5 1391.8 1323.3 1251.7 1177.4 1104.5 
1032.9 962.9 892.8 825.7 763.1 704.7 644.8 589.4 536.9 485.9 
430.5 376.4 315.1 245.1 170.8 92.0 0.0 
1444.3 1483.8 1571.3 1631.1 1686.7 1727.5 1761.0 1780.0 1787.2 1781.4 
1761.0 1726.0 1675.0 1613.5 1540.6 1464.7 1377.2 1297.1 1210.9 1126.3 
1044.6 968.7 895.8 825.7 760.2 700.3 641.9 585.1 525.2 468.4 
413.0 348.8 280.1 211.6 145.9 74.5 0.0 
1444.3 1489.6 1580.1 1645.6 1705.5 1752.2 1787.2 1809.2 1816.4 1812.1 
1788.8 1752.2 1696.8 1626.8 1550.9 1467.7 1386.0 1291.2 1200.8 1119.1 
1032.9 958.6 887.0 821.4 758.6 696.0 636.1 582.2 520.9 469.8 
408.5 342.9 267.1 202.9 140.1 70.0 0.0 
